2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EC060420.P

Expand Table
EN
1/5
LOD Level
LODLEVEL
Code
CODE
General description
DESCRGEN
Additional description
DESCRAGG
Material
MAT
Material thickness
SMAT
B - Base
B [mm]
A - Height
A [mm]
P1
P1 [mm]
E
E [mm]
F
F [mm]
C
C [mm]
L - Length
L [mm]
H - Height
H [mm]
P - Depth
P [mm]
Painting
VER
Color
COL
Weight
WEIGHT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
400
EC040320.P
E COR box sheet steel 400X300X200
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
400
300
181
310
110
/
400
320
200
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
8.20
400
EC040420.P
E COR box sheet steel 400X400X200
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
400
400
181
310
110
/
400
420
200
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
9.50
400
EC040520.P
E COR box sheet steel 400X500X200
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
400
500
181
310
110
/
400
520
200
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
12.10
400
EC040525.P
E COR box sheet steel 400X500X250
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
400
500
231
310
110
/
400
520
250
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
10.55
400
EC040620.P
E COR box sheet steel 400X600X200
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
400
600
181
310
110
/
400
620
200
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
14.00
400
EC040625.P
E COR box sheet steel 400X600X250
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
400
600
231
310
110
/
400
620
250
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
15.30
400
EC050720.P
E COR box sheet steel 500X700X200
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
500
700
181
310
110
/
500
720
200
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
20.30
400
EC050725.P
E COR box sheet steel 500X700X250
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
500
700
231
310
110
/
500
720
250
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
20.90
400
EC060420.P
E COR box sheet steel 600X400X200
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
600
400
181
210
110
60
550
420
200
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
13.90
400
EC060430.P
E COR box sheet steel 600X400X300
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
600
400
281
210
110
60
600
420
300
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
13.90
400
EC060620.P
E COR box sheet steel 600X600X200
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
600
600
181
210
110
60
600
620
200
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
20.30
400
EC060630.P
E COR box sheet steel 600X600X300
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
600
600
281
210
110
60
600
620
300
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
22.70
400
EC060825.P
E COR box sheet steel 600X800X250
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
600
800
231
210
110
60
600
820
250
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
27.10
400
EC060830.P
E COR box sheet steel 600X800X300
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
600
800
281
210
110
60
600
820
300
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
28.30
400
EC061030.P
E COR box sheet steel 600X1000X300
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
600
1000
281
210
110
60
600
1020
300
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
35.10
400
EC061230.P
E COR box sheet steel 600X1200X300
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
600
1200
281
210
110
60
600
1220
300
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
50.70
400
EC080830.P
E COR box sheet steel 800X800X300
Single transparent door
Housing: DC01 sheet steel
Housing:1,5mm
800
800
281
310
110
60
800
820
300
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
33.20
Show compressed display (19 products)
Order numberEC060420.P
ShorttextBox with glazed door
Latest change15.10.2024 15:24:45
Unit

Classifications

By Functionality

BYFUNC_CONDUCTING Conducting

By Categories

Case Case
Electrical_Engineering Electrical Engineering
Factory_Equipment Factory Equipment
Switch_Cabinet Switch Cabinet

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Electrical cabinet, Empty enclosures
type of mountingmit Steck-/Spreizanker
type of mountingmit Steck-/Spreizanker
27-18-01-01 Electrical cabinet, Empty enclosures

ECLASS 13.0

27-18-01-01 Electrical cabinet, Empty enclosures
type of mountingmit Steck-/Spreizanker
type of mountingmit Steck-/Spreizanker
27-18-01-01 Electrical cabinet, Empty enclosures

ECLASS 11.0

27-18-01-01 Electrical cabinet, Empty enclosures
type of mountingmit Steck-/Spreizanker
degree of protectionIP05
impact strengthIK10
glazed door presentJa
back door presentNein
Mounting plate presentJa
type of mountingmit Steck-/Spreizanker
degree of protectionIP05
impact strengthIK10
glazed door presentJa
back door presentNein
Mounting plate presentJa
27-18-01-01 Electrical cabinet, Empty enclosures

ECLASS 10.1

27-18-01-01 Electrical cabinet
Manufacturer nameETA
Number of doors1

ECLASS 9.1

27-18-01-01 Electrical cabinet
Manufacturer nameETA
Number of doors1

ECLASS 9.0

27-18-01-01 Electrical cabinet
Manufacturer nameETA
Number of doors1

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Degree of protection (IP)IP05
Impact strengthIK10
With glazed doorJa
With backside doorNein
With mounting plateJa
Degree of protection (IP)IP05
Impact strengthIK10
With glazed doorJa
With backside doorNein
With mounting plateJa
EC000261 Enclosure/cabinet (empty)

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Degree of protection (IP)IP05
Impact strengthIK10
With glazed doorJa
With backside doorNein
With mounting plateJa
Degree of protection (IP)IP05
Impact strengthIK10
With glazed doorJa
With backside doorNein
With mounting plateJa
EC000261 Enclosure/cabinet (empty)

ETIM 8.0

EC000261 Enclosure/cabinet (empty)
Degree of protection (IP)IP05
Impact strengthIK10
With glazed doorJa
With backside doorNein
With mounting plateJa
Degree of protection (IP)IP05
Impact strengthIK10
With glazed doorJa
With backside doorNein
With mounting plateJa
EC000261 Enclosure/cabinet (empty)

ETIM 7.0

EC000261 Enclosure/switchgear cabinet (empty)
Degree of protection (IP)IP05
Impact strengthIK10
With glazed doorJa
With backside doorNein
With mounting plateJa
Degree of protection (IP)IP05
Impact strengthIK10
With glazed doorJa
With backside doorNein
With mounting plateJa
EC000261 Enclosure/switchgear cabinet (empty)

ETIM 6.0

EC000261 Enclosure/switchgear cabinet (empty)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model